General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Materiálové číslo:
5D5000.03Popis:
Provit 5000 display kit 10.4" VGA color TFT display, including cable, without housing.
Volitelné příslušenství
Undefined
5A5004.05 | Remote CD-ROM / Display cable length 5 m, for Provit 5000/5600. |
5A5004.06 | Remote display cable 1x70 degree length 5 m, for Provit 5000/5600, with angled connector. |
5A5004.10 | Remote CD-ROM / Display cable length 10 m, for Provit 5000/5600. |
5A5004.11 | Remote display cable 1x70 degree length 10 m, for Provit 5000/5600, with angled connector. |
Dokumentace | Verze (datum) | Ke stažení |
---|---|---|
Provit 5000 User's Manual | PDF / 34 MB |
M-CAD (Mechan. Templates) | Verze (datum) | Ke stažení |
---|---|---|
3D file DXF/STEP 5D5000.03 | ZIP / 530 KB |