General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Cable construction
Wire cross section |
24 AWG (control wires) 26 AWG (DVI, USB, data) |
Properties | Halogen- and silicone-free |
Shield | Individual cable pairs, and entire cable |
Cable shield | Aluminum-clad foil and tinned copper braiding |
Outer jacket | |
Material | Special semi-matte TMPU |
Color | Black |
Labeling | (B&R) SDL Cable (UL) AWM 20236 80°C 30V E 63216 |
Connector
Type | ODU MINI-SNAP 24-pin/ DVI-D (24+1), male |
Mating cycles | 2000 / 200 |
Contacts | Gold-plated |
Electrical properties
Operating voltage | ≤30 V |
Test voltage | |
Wire - Wire | 1 kV |
Wire - Shield | 0.5 kV |
Wave impedance | 100 ±10 Ω |
Conductor resistance | |
24 AWG | ≤95 Ω/km |
26 AWG | ≤145 Ω/km |
Insulation resistance | >200 MΩ/km |
Operating conditions
Approbation | UL AWM 20236 80°C 30 V |
Flame-retardant | Per UL 758 (cable vertical flame test) |
Oil and hydrolysis resistance | Per VDE 0282-10 |
Ambient conditions
Temperature | |
Storage | -20 to 80°C |
Moving | -5 to 60°C |
Fixed installation | -20 to 80°C |
Mechanical properties
Dimensions | |
Length | 0.4 m ±10 mm |
Diameter | Max. 12 mm |
Bend radius | |
Fixed installation | 71 mm |
Flexible installation | 71 mm |
Drag chain data | |
Flex cycles | 300,000 |
Velocity | 4800 cycles/hour |
Bend radius | 180 mm, 15x cable diameter |
Hub | 460 mm |
Weight | Approx. 200 g |
Tension | |
In operation | ≤50 N |
During installation | ≤400 N |
Materiálové číslo:
5CASDL.0004-21Popis:
SDL flex adapter cable DVI-D/m:S3P24/f, 0.4 m.
E-CAD (Electro or EPLAN Templates) | Verze (datum) | Ke stažení |
---|---|---|
APx00 EPLAN P8 from V2.4 | EXE / 47 MB |