General information
System requirements
Automation Studio 4.3.4 or later
Automation Runtime B4.34 or later
mapp Technology Package mapp Motion
Basic package license Any mapp Motion basic package license
Behavior if license missing The functions cannot be used; an LED on the target system is blinking. In addition, an entry is made in the logbook.
Materiálové číslo:
1TGMPSMCPOS.10-01
Popis:

This license provides basic functions for the safe monitoring of absolute positions of an axis and safe homing. The ACOPOS P3 requires a license to use this function.

Typické aplikace:
  • Safe homing of an axis
  • Implementation of safe software limit switches
  • Limitation of the travel range when safety doors are open
Dodatečné informace:

See the EULA at www.br-automation.com/eula.

Povinné příslušenství
Technology Guard
0TG1000.01 Technology Guard (MSD)
0TG1000.02 Technology Guard (HID)
Certifikáty Verze (datum) Ke stažení
EULA (End User License Agreement) - AS, AR & mapp Technology PDF / 130 KB

Vyberte prosím zemi a jazyk

B&R Logo