------------------------------------------------------------------ File: Readme.txt Version: V1.1 Date: 15.05.2006 Description: WinCE5.0 APC620,PPC700 ------------------------------------------------------------------ This file contains a short description and version information regarding the delivered software. ------------------------------------------------------------------ GENERAL INFORMATION ------------------------------------------------------------------ ------------------------------------------------------------------ Version V1.1 / 5/15/2006 / KEP ------------------------------------------------------------------ - A&P 143945: Integration of the QFE package Update 060630_2006M06 This update has been integrated. - A&P 146205: Implementierung des IEGD 5.1 The Intel® Embedded Graphics driver package for Microsoft Windows CE 5.0 version 5.1 has been integrated. - A&P 142085: Integration of the QFE package "May 2006" This update has been integrated. - A&P 14770: Remove LMemDebug LMemDebug was removed. - A&P 139950: Optimizing available memory in slot 0 Shifting system DLLs to Slot 1 gained new free memory in slot 0 (own process). - A&P 139420: Update Elo driver for APC620, PPC700 image to V1.13 The Elo driver V1.13 has been integrated. - A&P 139260: Telnet server enabled after restart If the Web server is enabled in the Server applet in the Control Panel, it and the Telnet server are active after restarting. This problem has been corrected. - A&P 138580: ADI update Automation Device Interface 1.51 has been integrated. - A&P 135475: Function for cleaning the touch screen The "Screen cleaning" function has been implemented in the Touch Screen applet in the Control Panel. - A&P 135470: INI files should be linked with PWord INI files are now linked to PWord. - A&P 131915: "Remote Desktop Active X Control Interface" not completely implemented The "Windows RDP Control" has been replaced by teh "ActiveX RDP Control". - A&P 129865: The ATAPI driver being used doesn't support DMA transfers. The Microsoft ATAPI driver with DMA support has been implemented. - A&P 128545: Integration of the QFE package "Q3 2005" This update has been integrated. - A&P 139850: Integration of Windows CE 5.0 update 060430_2006M04 This update has been integrated. - A&P 128455: Saving the registry on restart The Configuration Manager applet in the Control Panel saves the registry before a restart. - A&P 123895: Default interface for the PVI demo The serial interface has been changed to COM1. - A&P 123890: The Server applet should enable the integrated server without restarting The Server applet in the Control Panel now enables and disables the server without needing to restart the B&R Windows CE device. ------------------------------------------------------------------ Version V1.0 / 12/14/2005 / KEP ------------------------------------------------------------------ - First version. ------------------------------------------------------------------ Copyright (c) by B&R ------------------------------------------------------------------ Bernecker + Rainer Industrie-Elektronik Ges.m.b.H. B&R Strasse 1 A - 5142 Eggelsberg Tel.: +43 (0)7748/6586-0 Fax: +43 (0)7748/6586-26 Email: office@br-automation.com Web: http://www.br-automation.com ------------------------------------------------------------------