DWL@DWL10000133241
Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
---|---|---|---|---|---|---|
2.20 | DE | WinXP, WinXPe, WES2009, Win7/32bit | 01.08.2012 | 950 KB | ZIP | ADI_PP500_APC51x_WinXP_Win7_32-bit_D_V2_2.zip |
2.20 | EN | WinXP, WinXPe, WES2009, Win7/32bit | 01.08.2012 | 946 KB | ZIP | ADI_PP500_APC51x_WinXP_Win7_32-bit_E_V2_2.zip |
Popis |
ADI driver PP500/APC51x (WinXP/XPe, Win7 32-bit) The ADI (Automation Device Interface) driver enables access to specific functions of B&R devices. This version supports these device families: - B&R Power Panel 500 - B&R Automation PC 510 - B&R Automation PC 511 You can change and view settings of these devices with the Control Center applet in the Control Panel. Note: Depending on the B&R device used, some of the settings are disabled. Some ADI driver functions: - Set display brightness of connected panels. - Read device specific keys. - Set device specific LEDs. - Read temperatures. - Read power-on cycles, switch settings etc. - Update and save firmware. ---------------------------------------------------------------- REQUIREMENTS ---------------------------------------------------------------- The ADI driver requires MTCX firmware version 0.32 or higher for full functionality. ---------------------------------------------------------------- INSTALLATION ---------------------------------------------------------------- The software can be installed on Windows XP and later only. To install this software: 1. Close all applications. 2. Start Setup.exe (for example by double click in the Explorer). You must have administrator rights for installation! |
|||||
Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
2.10 | DE | WinXP, WinXPe, WES2009, Win7/32bit | 21.10.2011 | 1 MB | ZIP | ADI_PP500_APC51x_WinXP_Win7_32-bit_D_V2_1.zip |
2.10 | EN | WinXP, WinXPe, WES2009, Win7/32bit | 21.10.2011 | 1 MB | ZIP | ADI_PP500_APC51x_WinXP_Win7_32-bit_E_V2_1.zip |
Popis |
ADI driver (WinXP/XPe, Win7 32-bit) The ADI (Automation Device Interface) driver enables access to specific functions of B&R devices. This version supports these device families: - B&R Power Panel 500 - B&R Automation PC 510 - B&R Automation PC 511 You can change and view settings of these devices with the Control Center applet in the Control Panel. Note: Depending on the B&R device used, some of the settings are disabled. Some ADI driver functions: - Set display brightness of connected panels. - Read device specific keys. - Set device specific LEDs. - Read temperatures. - Read power-on cycles, switch settings etc. - Update and save firmware. ---------------------------------------------------------------- REQUIREMENTS ---------------------------------------------------------------- The ADI driver requires MTCX firmware version 0.32 or higher for full functionality. ---------------------------------------------------------------- INSTALLATION ---------------------------------------------------------------- The software can be installed on Windows XP and later only. To install this software: 1. Close all applications. 2. Start Setup.exe (for example by double click in the Explorer). You must have administrator rights for installation! |
|||||
Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
1.40 | DE | WinXP, WinXPe, WES2009, Win7/32bit | 21.09.2011 | 863 KB | ZIP | ADI_PP500_WinXP_Win7_32-bit_D_V1_4.zip |
1.40 | EN | WinXP, WinXPe, WES2009, Win7/32bit | 21.09.2011 | 859 KB | ZIP | ADI_PP500_WinXP_Win7_32-bit_E_V1_4.zip |
Popis |
ADI driver (WinXP/XPe, Win7 32-bit) The ADI (Automation Device Interface) driver enables access to specific functions of B&R devices. This version supports the B&R Power Panel 500 device family. You can change and view settings of these devices with the Control Center applet in the Control Panel. Note: Depending on the B&R device used, some of the settings are disabled. Some ADI driver functions: - Set display brightness of connected panels. - Read device specific keys. - Set device specific LEDs. - Read temperatures. - Read power-on cycles, switch settings etc. - Update and save firmware. ---------------------------------------------------------------- REQUIREMENTS ---------------------------------------------------------------- The ADI driver requires MTCX firmware version 0.20 or higher for full functionality. ---------------------------------------------------------------- INSTALLATION ---------------------------------------------------------------- The software can be installed on Windows XP and later only. To install this software: 1. Close all applications. 2. Start Setup.exe (for example by double click in the Explorer). You must have administrator rights for installation! |
|||||
Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
1.3.1 | DE | WinXP, WinXPe, WES2009, Win7/32bit | 15.04.2011 | 863 KB | ZIP | ADI_PP500_WinXP_Win7_32-bit_D_V1_3_1.zip |
1.3.1 | EN | WinXP, WinXPe, WES2009, Win7/32bit | 15.04.2011 | 860 KB | ZIP | ADI_PP500_WinXP_Win7_32-bit_E_V1_3_1.zip |
Popis |
ADI driver (WinXP/XPe, Win7 32-bit) The ADI (Automation Device Interface) driver enables access to specific functions of B&R devices. This version supports the B&R Power Panel 500 device family. You can change and view settings of these devices with the Control Center applet in the Control Panel. Note: Depending on the B&R device used, some of the settings are disabled. Some ADI driver functions: - Set display brightness of connected panels. - Read device specific keys. - Set device specific LEDs. - Read temperatures. - Read power-on cycles, switch settings etc. - Update and save firmware. ---------------------------------------------------------------- REQUIREMENTS ---------------------------------------------------------------- The ADI driver requires MTCX firmware version 0.20 or higher for full functionality. ---------------------------------------------------------------- INSTALLATION ---------------------------------------------------------------- The software can be installed on Windows XP and later only. To install this software: 1. Close all applications. 2. Start Setup.exe (for example by double click in the Explorer). You must have administrator rights for installation! |