DWL@DWL10000133203
Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
---|---|---|---|---|---|---|
2.00 | DE | WinXP, Win7/32bit | 15.04.2011 | 2 MB | ZIP | ADI_APC620_PPC700_WinXP_Win7_32-bit_D_V2_0.zip |
2.00 | EN | WinXP, Win7/32bit | 15.04.2011 | 2 MB | ZIP | ADI_APC620_PPC700_WinXP_Win7_32-bit_E_V2_0.zip |
Popis |
ADI driver APC620/PPC700 (WinXP, Win7 32-bit) The ADI (Automation Device Interface) driver enables access to specific functions of B&R devices. This version supports the B&R Automation PC 620 and B&R Panel PC 700 device family. You can change and view settings of these devices with the Control Center applet in the Control Panel. Note: Depending on the B&R device used, some of the settings are disabled. Some ADI driver functions: - Set display brightness of connected panels. - Read device specific keys. - Set device specific LEDs. - Read temperatures. - Read fan speeds, power-on cycles etc. - Update and save firmware. ---------------------------------------------------------------- REQUIREMENTS ---------------------------------------------------------------- The ADI driver requires MTCX PX32 firmware version 1.63 and MTCX FPGA firmware version 1.19 on a B&R Automation PC 620 and B&R Panel PC 700 for full functionality. ---------------------------------------------------------------- INSTALLATION ---------------------------------------------------------------- The software can be installed on Windows XP and later only. To install this software: 1. Close all applications. 2. Start Setup.exe (for example by double click in the Explorer). You must have administrator rights for installation! |