B&R Logo
  • Website
  • Produktové označení
  • Sériové číslo
Login
Přihlášen jako Uživatelské jménoOdhlásit
Načítání...
Čeština

Please choose your country:

Sledovat:

ETA820.0106-100 – Process control with remote solutions

Two X20 controllers are used to operate this ETA system. They can be operated either separately or in a redundant system. In addition, products from integrated safety technology such as the SafeLOGIC controller and safe I/O are included. The structure has remote nodes so that actuators and sensors can be used. This communicates with the X20 controllers via POWERLINK. A B&R Automation PC is available so that APROL Engineering, Runtime and Operator Station can be implemented. This Station is connected to the two controllers via Ethernet and is made possible with the aid of an X20 hub system. This ETA system is specially designed in line with the requirements of the so-called demo project. With its help, many different process control applications can be controlled and simulated.

Content of delivery and sample configurations

  • ETA_APROL_DCS_front
  • ETA_APROL_DCS_front_left
  • ETA_APROL_DCS_left
  • ETA_APROL_DCS_left_back
  • ETA_APROL_DCS_back
  • ETA_APROL_DCS_right_back
  • ETA_APROL_DCS_right
  • ETA_APROL_DCS_assebled_front
  • ETA_APROL_DCS_assebled_front_left
  • ETA_APROL_DCS_assebled_left
  • ETA_APROL_DCS_assebled_left_back
  • ETA_APROL_DCS_assebled_back
  • ETA_APROL_DCS_assebled_right
  • ETA_APROL_DCS_assebled_front_right
  • Areas of application and features
  • Remote I/O channels connected via a POWERLINK bus coupler
  • Controller-controller coupling
  • Controller redundancy
  • Expansion options using PROFIBUS DP and Modbus TCP interface modules
  • Connecting intelligent sensors and actuators via a HART module
  • Energy metering using an energy metering module
  • Condition monitoring through integrated vibration measurement module
  • It can be used universally with APROL and Automation Studio development tools.
Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.