B&R Logo
  • Website
  • Produktové označení
  • Sériové číslo
Login
Přihlášen jako Uživatelské jménoOdhlásit
Načítání...
Čeština

Please choose your country:

Sledovat:

Flexible mounting plate

Capture_02090
Flexible mounting plate, 2 DIN rails

Flexible mounting plate, 2 DIN rails

This board is for mounting DIN rail compatible B&R modules. A 40 cm DIN rail is mounted on both sides.

X67 modules can also be mounted. Either directly on the mounting plate or with X67 mounting rail adapters, which are available separately.

Note: The mounting plate bracket (0FMH00.01) is required for the mounting variant shown. Using two mounting brackets per system is recommended.

Capture_02057
Flexible mounting plate bracket

Flexible mounting plate bracket

This bracket can be used for 0FMB02.01 mounting plates. An integrated spring loaded compression piece holds the mounting plate.

Note: Using two mounting brackets per system is recommended.

Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.