• Website
  • Produktové označení
  • Sériové číslo
Přihlášen jako Uživatelské jménoOdhlásit
B&R Logo

ETAL610.1C07-1 – C-Series 7" process visualization

The Power Panel C70 controller is equipped with a 333 MHz Intel Atom CPU, 256 MB DDRAM, 16 kB FRAM and 2 GB onboard flash drive. The controller with a built-in touch screen is available in three display sizes. The Power Panel C70 achieves cycle times as fast as 1 ms. POWERLINK and standard Ethernet, 2x USB 2.0 interfaces meet all connection requirements.

General information

  • Figure
    System features
    ETAL610.1C07-1: Viewed from the front right
    • Enables extensive control tasks
    • Integrated HMI with integrated 7" display and VNC server
    • Integrated FTP and web server
    • Closed-loop control and mathematical functions
    • Data recording on mass storage device
    • Can be expanded modularly with other ETAL systems via POWERLINK
    • Compact dimensions: HxWxD: 230x300x60mm

Order data
  • Model number
    Short description
    C-Series 7" process visualization
Required accessories
  • Model number / reference
    Short description
    Base plate for installing up to two ETA light systems
    Desktop power supply 24 VDC, 2.5 A
    POWERLINK connection cable for connecting a PC with Automation Studio to the X20 controller or for connecting two ETA light systems
Included in delivery
  • Model number
    Short description
    Power Panel C70, 7", analog resistive touch screen, Intel ATOM 333 MHz comp., 256 MB DDRAM
    The system is delivered as shown in the image with a pre-configured power supply cable for connecting to the female connector of the desktop power supply (0TP650.07). The system can therefore be put into operation immediately after the supply voltage is connected. The item listed under the "Required accessories" category is not included in the content of delivery and must be ordered separately. All terminal blocks are included in the delivery. The model numbers can also be found in the respective data sheet.
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.