Products
Visualization and operation
Whether operation takes place intuitively via touch screen, function keys or a combination of the two, B&R control panels provide unbeatable ergonomic comfort. Brilliant displays with a wide viewing angle provide an outstanding overview of all machine and system states. Industry-specific solutions, e.g. for the foodstuffs industry, and even custom adaptations round off this extensive range of products. As with our industrial PCs, these devices are developed by B&R, ensuring the long-term availability that machines and systems require.
Industrial monitors
Automation Panels are the ideal visualization devices for Box PCs or can be used to expand Panel PCs. They are available with a Automation Panel 900 multi-touch, touch screen and/or input keys in a wide variety of display sizes. Designed with IP65 protection are perfect for use in especially harsh environments.
Mobile panels
Ergonomic, light and extremely impact-resistant, Mobile Panels allow convenient and safe monitoring and operation right where the action is. Display sizes range from 5.7" QVGA to 8.4" VGA.
Panel-based control
PLC, motion control and visualization all in one device. That is what distinguishes the Power Panel product family. The performance range, which includes Intel® Atom™ platforms, can cover even the most complex robotics and CNC applications. Operator panels with a wide range of display sizes, touch screens and/or keypads are available.