B&R Logo
  • Website
  • Model Number
  • Serial number
Login
Logged in as UsernameLogout
Loading...
English International

Please choose your country:

Follow us:

Metal

robmill-Gifa-2007-744010

100% integration of motion, CNC and robotics

Generic Motion Control (GMC) integrates standard CNC, motion control and robotics functionality in a uniquely versatile control system. It offers the user an intelligent and efficient solution with virtually limitless applications. For example, it's possible to synchronize a mobile CNC head with the movement of a conveyor belt. The station then moves along with the conveyor belt, running the CNC program as the workpiece is transported.

iStock_000000413941Medium

Increased machine efficiency

Builders of metal processing machinery can benefit greatly from B&R's ACOPOSmulti servo drives – particularly when coordinating multiple axes. The state-of-the-art design of these devices ensures optimal cooling regardless of how and where they are installed, and their compact dimensions allow them to be installed in smaller control cabinets.

Fliessband

The line solution

Just like in sports, the effectiveness of an integrated production line depends on the combined and coordinated effort of every team member. B&R offers the technology to optimize digital workflow. Connections to ERP and QA systems are easily implemented. Real-time industrial Ethernet is the foundation for perfectly synchronized interaction between individual sub-processes.

MM-D01416

Integrated safety technology

openSAFETY is a modularly structured and fully integrated protocol for communicating data crucial to the safe operation of industrial machinery. With extremely short cycle times, it minimizes safety circuit response times. Intelligent electronics replace traditional safety wiring and allow coordinated safety reactions – from the simplest applications to the most complex and rigorously safeguarded motion control, robotics and CNC systems.

Uhr 24-7

24 hours a day, 7 days a week

The metal processing industry demands 24/7 availability. Implementing optimal automation components, intuitive diagnostic functions and open interfaces ensures smooth operation and improves international availability for partners around the globe.

MM-D0141602

Open system architecture

B&R systems are open for standard communication interfaces, both at the machine and the ERP level. The same PLC software can be used in any and all devices with dynamic I/O configurations that easily adapt to different hardware topologies. The result is a cost-effective and highly flexible solution.

MM-D0141606

Total cost of ownership

In a competitive market, system decisions are increasingly being made based on total cost. An exceptional level of system availability, excellent machine performance, uniform operation, easy-to-use modular devices, compatibility throughout the entire system, and an effective worldwide support network guarantee a substantial reduction in total cost. With B&R, you gain a partnership that pays off.

MM-D0141608

Investment protection

Compact controllers, high-end systems or industrial PCs – all B&R products provide complete compatibility. Once tested, software components can be reused without modifications, even with different controller generations.

Have you seen this yet?

Casting
01-Gießen---Casting
  • Precise temperature control
  • Connection to ERP and QA systems
  • Integration in process control systems
  • Fast data processing
Die-casting
02-Druckgießen---Die-casting
  • Fast pressure sampling / switch-over
  • Precise temperature control of the melt
  • Robot interface
  • Closed loop hydraulic drive control integrated
  • Direct drive technology for electric axes
Roll-forming
03-Walzen---roll-forming
  • Accurate thickness control
  • Speed and torque control
  • Connection to process control systems
  • Integration of upstream and downstream equipment
Milling
04-Fräsen---Milling
  • Modular multi-channel and multi-axes CNC
  • Flexible axis synchronization
  • 3-D processing with 5-axis functions
  • High-speed processing
  • Open interfaces e.g. for CAD/CAM connections
Turning
05-Drehen---lathing
  • Standard lathes
  • Sliding head lathes
  • Synchronization with/between virtual electronic cam profiles
  • Free assignment of axes to channels during processing
Drilling
06-Bohren---drilling
  • Tool length compensation
  • Rotation and shifting of the coordinate system
  • Scalable hardware and software for various types of drilling machines
Loops
07-Schleifen---grinding
  • Surface grinding
  • Centerless grinding
  • Internal/external diameter grinding
  • Tool grinding
  • Highly accurate drive technology
  • Adaptive processes because of fast response times
Polishing & deburring
08-Polieren-Entgraten---Polishing-Deburring
  • Robotic tool manipulation for any type of kinematics
  • Flexible and powerful tools for HMI applications
  • Free assignment of axes to channels during processing
Eroding (EDM)
09-Erodieren---Eroding-(EDM)
  • Die-sinking EDM
  • Wire EDM
  • Unlimited reverse movements along the contour
  • Highly accurate drive technology
  • Precise temperature control of the dielectric fluid
Bending
10-Biegen-Abkanten---Bending
  • Precise pressure and position control
  • Fully integrated electric and hydraulic axes
  • Direct drive technology
  • High processing power
Punching
11-Stanzen---die-cutting
  • Ultra fast I/O reactions
  • Hydraulic axes integrated in the CNC
  • Tangential axes for graving tool control
  • Highly dynamic axes (electric and hydraulic)
Cutting
12-Laser-Schneiden---laser-cutting
  • Laser, plasma, water jet
  • Smooth movement along the contour and at block transitions
  • Unlimited reverse movements along the contour
  • Automatic height control
  • Powerful graphic simulation
Welding & soldering
13-Schweißen---welding
  • Highly precise positioning and distance control
  • Robotics integration
  • Open interfaces for upstream and downstream equipment
Hydraulic control
14-Hydraulik-Regelung---Hydraulics-Control
  • Hydraulic-specific control algorithms fully integrated in machine control
  • Flexible and scalable hardware architecture
  • Freely programmable controller structures
  • High level of precision, dynamics and synchronization
CNC
15-CNC
  • Completely open CNC system
  • Execution of 2500 blocks per second
  • 400 µs CNC cycle time
  • 100 axes (electric, hydraulic, etc.)
  • 5-axis processing
  • Integrated safety technology
Robotics
16-Robotik---Robotics
  • Anthropomorphic robots
  • SCARA robots
  • 5-axis CNC transformation
  • Open kinematic interface
  • Programmable via DIN 66025
Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.