Material NumberDescriptionCompare products ...
B&R Logo
  • Website
  • Model Number
  • Serial number
Login
Logged in as UsernameLogout
Loading...
Follow us:

Automation Panel 900 multi-touch

Multitouch Panels

Multi-touch panels - Optimal usability

Multi-touch panels open up new dimensions for innovative HMI design. There are numerous gestures that might be used in an application: zooming in and out and rotating objects with two fingers, scrolling through lists and switching to the next screen with a quick swipe. The main advantage of multi-touch technology is how it makes operation more intuitive. It also provides an effective method of preventing operating errors, simply by requiring two-hand gestures for critical or potentially dangerous operations.

lib.block.product.categories

  • Components and Modules

Material NumberDescriptionCompare products ...

Versatile panel technology

The second generation of Automation Panels also serves as the technological basis for B&R's Panel PC devices. This modular platform strategy results in a product portfolio with extraordinary flexibility.

The core component is the panel itself, which is transformed into an Automation Panel by adding a modular SDL/DVI receiver. Alternatively, using SDL3 opens up additional possibilities for spanning longer distances and even easier cabling. Adding the PC unit turns the same panel into a full-fledged Panel PC with scalable processing performance. Using the same front-side platform reduces the amount of warehouse space required for replacement parts. Custom variants using Automation Panels and Panel PCs require only a single base unit.

Highlights

  • Projected capacitive multi-touch screen
  • Widescreen formats from 7" WVGA to 24" Full HD
  • Connections for DVI, SDL and SDL3
  • Slim design
  • Flexible mounting
  • Gloved operation possible
  • Anti-glare surface

Uniform system platform

Dividing the system into a panel, an SDL/SDL3 receiver and a Panel PC brings considerable benefits in the field. A damaged display can be replaced quickly, for example, without having to exchange the entire Panel PC. In this way, B&R has created a uniform internal interface that establishes a flexible system platform for all future PC architectures.

Backside1

With an SDL/DVI receiver, the Automation Panel offers flexible connections for remote display units. For the many panels in the field, the Automation PC 910 is equipped with the proven SDL interface, which can also be operated as a standard DVI interface. SDL makes connecting PCs and displays as simple as hooking up as single cable.

Smart Display Link supplies the display unit not only with image data, but also with all the data it needs to operate the touch screen, LEDs, keys and remote USB interface.

  •  
    Widescreen
    Display size
    7"
    12.1"
    15.6"
    18.5"
    21.5"
    24"
    Resolution
    800 x 480
    1280 x 800
    1366 x 768
    1366 x 768
    1920 x 1080
    1920 x 1080
    Touch screen
    Projected capacitive
    Projected capacitive
    Projected capacitive
    Projected capacitive
    Projected capacitive
    Projected capacitive
    SDL/SDL3
    Orientation
    Landscape
    Landscape
    Landscape
    Landscape
    Landscape
    Landscape
    Power supply
    24 VDC
    24 VDC
    24 VDC
    24 VDC
    24 VDC
    24 VDC
Share