|
APC620/PPC700 Firmware Upgrade (MTCX, SDLR, SDLT)
---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ----------------------------------------------------------------
1. The Update of the SDLR Firmware is only possible, if the Automation Panel with Automation Panel Link Transceiver (5DLSDL.1000-01) or Automation Panel Link Receiver (5DLSDL.1000-00) is connected. This Update must be done in the office (clean enviroment - no disturbances), because of a SW bug in version smaller then V0.03, there could be problems during the update. When the update fails, theAutomation Panel becomes black. If this occurs, the Automation Panel Link Transceiver (5DLSDL.1000-01) or Automation Panel Link Receiver (5DLSDL.1000-00) must be replaced or send for repair.
2. Daisy Chain mode with 2 Automation Panel 900 devices is supported with SDLR version V00.08 or V01.01 and MTCX PX32 V01.33 and MTCX FPGA V01.11 (included in the MTCX Upgrade Disc V01.04).
3. The support for a SDLT adapter in the AP Link Slot starts with MTCX PX32 V01.50 and MTCX FPGA V01.12 (included in the MTCX Upgrade Disc V01.07).
4. Using a functioning SDL connection with installed SDLR version V00.03 or smaller, you have to upgrade the SDLR to the version V00.05 or higher before you upgrade the MTCX PX32 and FPGA. After this step the upgrade of the MTCX PX32 and FPGA can be done. If the upgrade of the MTCX PX32 and FPGA is done as first step, a upgrade of the SDLR FW is not possible.
5. Starting with SDLR version V00.05 or V01.01 the MTCX PX32 must be V01.23 or higher and the MTCX FPGA must be V01.09 or higher. Otherwise the SDL communication will not work correctly.
6. Starting with SDLR version V01.04 and MTCX PX32 version V01.55 and MTCX FPGA version V01.15 SDL with Equalizer is supported. On AP Link Slot SDLT with version V00.02 is necessary (included in the MTCX Upgrade Disc V01.10). Using SDL with Equalizer, the possibility is given (depending on the used AP) to use longer cables (max. 40m). Detailed informations, see APC620 oder PPC700 user`s manual.
7. It is not possible to mix Automation Panel Link Transceiver (5DLSDL.1000-01) or Automation Panel Link Receiver (5DLSDL.1000-00) with firmware version smaller or equal V00.10 with Automation Panel Link Transceiver (5DLSDL.1000-01) or Automation Panel Link Receiver (5DLSDL.1000-00) with firmware version higher or equal V01.04. In this combination a Daisy Chain mode is not possible.
8. Removed bootmenu entry "2. Upgrade MTCX PX32 only" and "3. Upgrade MTCX FPGA only" starting with MTCX Upgrade Disk V01.13.
9. Bootmenu entry "5. Upgrade SDLR on Monitor/Panel" and "6. Upgrade SDLR on AP Link Slot" prepared for Automation Panel 800 seriesupgrade (starting with MTCX Upgrade Disk V01.13).
10. Changed identification from AP8H to SDL8 (AP800 series).
11. Bootmenu entry "5. Upgrade Add-On UPS (Firmware and Battery Settings)" starting with MTCX Upgrade Disk V01.16 implemented.
12. Starting with MTCX Upgrade Disk V01.16 all firmware files are equipped with a XML header, consequently the nomenclature is changed (compatible with Automation Studio and Automation Runtime).
13. If a UPS (e.g.: 5AC600.UPSI-00) + Batteryunit (e.g.: 5AC600.UPSB-00) is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX or SDLT is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power.
14. Starting with UPS Firmware V01.10 the APC620/PPC700 ADI driver + Control Center V01.80 is needed, to be able to use the new features ("configurable LowBatteryShutdownTime" and UL compliant "OverCurrentEnable").
15. The IF-Option Add-On module CAN with SJA1000 (5AC600.CANI-01) is supported, starting with MTCX FPGA V01.23 (MTCX Upgrade DISK V01.24).
---------------------------------------------------------------- UPGRADE PROCEDURE starting APC620 / PPC700 MTCX Upgrade ----------------------------------------------------------------
1. Extract the *.zip file and copy the files to a bootable disc or e.g. USB Memorystick. 2. Insert the disk into the floppy drive and reboot the APC620 / PPC700 (or boot from e.g. USB Memorystick). 3. After the reboot there will be displayed a bootmenu with follow options:
1. Upgrade MTCX (APC620/PPC700) PX32 and FPGA MTCX PX32 and FPGA Firmware will be upgraded (Default after 5 sec). 2. Upgrade SDLT (APC620) only SDLT FPGA Firmware on AP Link Slot will be upgraded. (*)3. Upgrade SDLR (AP800/AP900) on Monitor/Panel Submenu 1 to upgrade the SDLR Controller Firmware on Monitor/Panel connector will be opened. (*)4. Upgrade SDLR (AP800/AP900) on AP Link Slot Submenu 2 to upgrade the SDLR Controller Firmware on AP Link Slot will be opened. (*)5. Upgrade Add-On UPS (Firmware and Battery Settings) Submenu 3 to program the the Add-On UPS Firmware and Battery settings will be opened. 6. Exit Exit to Shell (MS-DOS).
(*) Description Submenu 1: 1. Upgrade SDLR on AP 0 (AP800/AP900) SDLR Controller Firmware on Automation Panel 0 will be upgraded. 2. Upgrade SDLR on AP 1 (AP800/AP900) SDLR Controller Firmware on Automation Panel 1 will be upgraded. 3. Upgrade SDLR on AP 2 (AP800/AP900) SDLR Controller Firmware on Automation Panel 2 will be upgraded. 4. Upgrade SDLR on AP 3 (AP800/AP900) SDLR Controller Firmware on Automation Panel 3 will be upgraded. 5. Upgrade all SDLR (AP800/AP900) SDLR Controller Firmware on all Automation Panels connected to Monitor/Panel will be upgraded (Default after 5 sec). 6. Return to Main Menu Back to Main Menu.
(*) Description Submenu 2: 1. Upgrade SDLR on AP 8 (AP800/AP900) SDLR Controller Firmware on Automation Panel 8 will be upgraded. 2. Upgrade SDLR on AP 9 (AP800/AP900) SDLR Controller Firmware on Automation Panel 9 will be upgraded. 3. Upgrade SDLR on AP 10 (AP800/AP900) SDLR Controller Firmware on Automation Panel 10 will be upgraded. 4. Upgrade SDLR on AP 11 (AP800/AP900) SDLR Controller Firmware on Automation Panel 11 will be upgraded. 5. Upgrade all SDLR (AP800/AP900) SDLR Controller Firmware on all Automation Panels connected to AP Link Slot will be upgraded (Default after 5 sec). 6. Return to Main Menu Back to Main Menu.
(*) Description Submenu 3: 1. Upgrade Add-On UPS Firmware (5AC600.UPSI-00) Add-On UPS Firmware will be upgraded (Default after 5 sec). 2. Upgrade Battery Settings (5AC600.UPSB-00) Battery settings for 5AC600.UPSB-00 will be upgraded. 3. Return to Main Menu Back to Main Menu.
4. After successful upgrade a Power Off/On must be done.
---------------------------------------------------------------- Version 01.35 / 07.12.2011 / !MANDATORY UPDATE! ----------------------------------------------------------------
Contents LIESMICH.txt 01.35 NEW README.txt 01.35 NEW CONFIG.sys 01.16 AUTOEXEC.bat 01.16 MTCXSVC.exe 05.31 NEW 0015#0.FW (MTCP) 01.74 0015#0.FP (MTCF) 01.29 0016#0.FP (SDLR) 00.13 0016#1.FP (SDLR) 01.19 NEW 0017#0.FP (SDLT) 00.09 0018#0.FP (SDL8) 01.15 NEW 9268_0.FW (UPSI) 01.45 24350103.bin (UPSBSET) 01.03 PRGMTCXA.bat 01.16 PRGSDLR0.bat 01.16 PRGSDLR1.bat 01.16 PRGSDLR2.bat 01.16 PRGSDLR3.bat 01.16 PRGSDLR.bat 01.16 PRGSDLR8.bat 01.16 PRGSDLR9.bat 01.16 PRGSDLRA.bat 01.16 PRGSDLRB.bat 01.16 PRGSDLRL.bat 01.16 PRGSDLT.bat 01.16 PRGUPSI.bat 01.16 PRGBAT1.bat 01.18
Change(s)
0016#1.FP (SDLR (APLK2/2, APLK2/3 und APLK2/4)): - Bugfix: During a graphic mode change, it can sporadically happen, that a connected AP900/AP800 shows strips and spots. This situation can be solved by a DVI hotplug. This problem occurs only on APC620 with 2 Graficengines on the Monitor/Panel port. Also this problem is actually only known in combination with the new 15in XGA display from SHARP (LQ150X1LW73).
0018#0.FP (SDL8): - Bugfix: During a graphic mode change, it can sporadically happen, that a connected AP900/AP800 shows strips and spots. This situation can be solved by a DVI hotplug. This problem occurs only on APC620 with 2 Graficengines on the Monitor/Panel port. Also this problem is actually only known in combination with the new 15in XGA display from SHARP (LQ150X1LW73).
MTCXSVC: - Functional enhancements for PPC800 series.
ATTENTION! Possible upgrade problems and version dependency, see above.
|
|