home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
BIOS / Drivers / Updates > Firmware updates > APC810 Firmware Upgrade (MTCX, SDLR, SDLT)
APC810 Firmware Upgrade (MTCX, SDLR, SDLT)
Version Platform
DOS620
Language Date Size  
DE
EN

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. The Update of the SDLR Firmware is only possible, if the Automation Panel with Automation Panel Link Transceiver (5DLSDL.1000-01) or Automation Panel Link Receiver (5DLSDL.1000-00) is connected.

2. It is not possible to mix Automation Panel Link Transceiver (5DLSDL.1000-01) or Automation Panel Link Receiver (5DLSDL.1000-00) with firmware version smaller or equal V00.10 with Automation Panel Link Transceiver (5DLSDL.1000-01) or Automation Panel Link Receiver (5DLSDL.1000-00) with firmware version higher or equal V01.04. In this combination a Daisy Chain mode is not possible.

3 .If a UPS (e.g.: 5AC600.UPSI-00) + Batteryunit (e.g.: 5AC600.UPSB-00) is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX or SDLT is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system withpower.

4. The function Legacy mouse support and keyboard controller Reset are supported starting with the MTCX PX32 V00.12 and MTCX FPGA V00.09 combination (inkluded in APC810 MTCX Upgrade Disk V00.05).


----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc or e.g. USB Memorystick. (Alternatively, a bootable CompactFlash card or a bootable USB stick can be used. Detailed information can be found in the APC810 User Manual)
2. Insert the disk into the floppy drive and reboot the APC810 (or boot from e.g. USB Memorystick).
3. After the reboot there will be displayed a bootmenu with follow options:


1. Upgrade MTCX (APC810) PX32 and FPGA
MTCX PX32 and FPGA Firmware will be upgraded (Default after 5 sec).
2. Upgrade SDLT (APC810) only
SDLT FPGA Firmware on AP Link Slot will be upgraded.
(*)3. Upgrade SDLR (AP800/AP900) on Monitor/Panel
Submenu 1 to upgrade the SDLR Controller Firmware on Monitor/Panel connector will be opened.
(*)4. Upgrade SDLR (AP800/AP900) on AP Link Slot
Submenu 2 to upgrade the SDLR Controller Firmware on AP Link Slot will be opened.
(*)5. Upgrade Add-On UPS (Firmware and Battery Settings)
Submenu 3 to program the the Add-On UPS Firmware and Battery settings will be opened.
6. Exit
Exit to Shell (MS-DOS).

(*) Description Submenu 1:
1. Upgrade SDLR on AP 0 (AP800/AP900)
SDLR Controller Firmware on Automation Panel 0 will be upgraded.
2. Upgrade SDLR on AP 1 (AP800/AP900)
SDLR Controller Firmware on Automation Panel 1 will be upgraded.
3. Upgrade SDLR on AP 2 (AP800/AP900)
SDLR Controller Firmware on Automation Panel 2 will be upgraded.
4. Upgrade SDLR on AP 3 (AP800/AP900)
SDLR Controller Firmware on Automation Panel 3 will beupgraded.
5. Upgrade all SDLR (AP800/AP900)
SDLR Controller Firmware on all Automation Panels connected to Monitor/Panel will be upgraded (Default after 5 sec).
6. Return to Main Menu
Back to Main Menu.

(*) Description Submenu 2:
1. Upgrade SDLR on AP 8 (AP800/AP900)
SDLR Controller Firmware on Automation Panel 8 will be upgraded.
2. Upgrade SDLR on AP 9 (AP800/AP900)
SDLR Controller Firmware on Automation Panel 9 will be upgraded.
3. Upgrade SDLR on AP 10 (AP800/AP900)
SDLR Controller Firmware on Automation Panel 10 will be upgraded.
4. Upgrade SDLR on AP 11 (AP800/AP900)
SDLR Controller Firmware on Automation Panel 11 will be upgraded.
5. Upgrade all SDLR (AP800/AP900)
SDLR Controller Firmware on all Automation Panels connected to AP Link Slot will be upgraded (Default after 5 sec).
6. Return to Main Menu
Back to Main Menu.

(*) Description Submenu 3:
1. Upgrade Add-On UPS Firmware (5AC600.UPSI-00)
Add-On UPS Firmware will be upgraded (Default after 5 sec).
2. Upgrade Battery Settings (5AC600.UPSB-00)
Battery settings for 5AC600.UPSB-00 will be upgraded.
3. Return to Main Menu
Back to Main Menu.


4. After successful upgrade a Power Off/On must be done.


----------------------------------------------------------------
Version 01.08 / 14.12.2011 / !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.08 NEW
README.txt 01.08 NEW
CONFIG.sys 01.00
AUTOEXEC.bat 01.00
MTCXSVC.exe 05.31 NEW
0026#0.FW (PC8P) 01.05
0026#0.FP (PC8F) 01.09
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.19 NEW
0025#0.FP (PC8S) 00.06
0018#0.FP (SDL8) 01.15 NEW
9268_0.FW (UPSI) 01.45
24350103.bin (UPSBSET) 01.03
PRGMTCX.bat 01.00
PRGSDLR0.bat 01.16
PRGSDLR1.bat 01.16
PRGSDLR2.bat 01.16
PRGSDLR3.bat 01.16
PRGSDLR.bat 01.16
PRGSDLR8.bat 01.16
PRGSDLR9.bat 01.16
PRGSDLRA.bat 01.16
PRGSDLRB.bat 01.16
PRGSDLRL.bat 01.16
PRGPC8S.bat 01.00
PRGUPSI.bat 01.16
PRGBAT1.bat 01.18

Change(s)

0016#1.FP (SDLR (APLK2/2, APLK2/3 und APLK2/4)):
- Bugfix: During a graphic mode change, it can sporadically
happen, that a connected AP900/AP800 shows strips and spots.
This situation can be solved by a DVI hotplug. This problem
occurs only on APC620 with 2 Graficengines on the Monitor/Panel
port. Also this problem is actually only known in combination
with the new 15in XGA display from SHARP (LQ150X1LW73).

0018#0.FP (SDL8):
- Bugfix: During a graphic mode change, it can sporadically
happen, that a connected AP900/AP800 shows strips and spots.
This situation can be solved by a DVI hotplug. This problem
occurs only on APC620 with 2 Graficengines on the Monitor/Panel
port. Also this problem is actually only known in combination
with the new 15in XGA display from SHARP (LQ150X1LW73).

ATTENTION!
Possible upgrade problems and version dependency, see above.
Search