home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
V3.0 HW Upgrade (X20MM4456)
Version Platform
Language Date Size  
*

Revision information X20MM4456

Version 1.1.0.0:

    ID: 256020 / Support ID: 400057091
    Support for operation with bus coupler
    Channel description changed: Yes
    Configuration description changed: No
    Firmware changed: Yes

    ID: 257370 / Support ID: 400064834
    The incremental counters of X20MM4456 can be reset
    The 4 incremental counters of X20MM4456 can be reset individually and synchronously to "0"
    Channel description changed: Yes
    Configuration description changed: No
    Firmware changed: Yes
    Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.0.2.2:

    ID: 245845
    Customer-specific expansion of hardware description file
    This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER
    Channel description changed: No
    Configuration description changed: No
    Firmware changed: No
    Firmware: 1\41335_1.fw(9), 1\41335_2.fw(9)

Version 1.0.2.1:

    ID: 243200
    Customer-specific expansion of hardware description file
    This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER
    Channel description changed: No
    Configuration description changed: No
    Firmware changed: No
    Firmware: 1\41335_1.fw(9), 1\41335_2.fw(9)

Version 1.0.2.0:

    ID: 233790
    Dither function works now also at lower frequencys and lowerPWM duration without problems
    Channel description changed: No
    Configuration description changed: No
    Firmware changed: Yes
    Firmware: 1\41335_1.fw(9), 1\41335_2.fw(9)

Version 1.0.1.0:

    ID: 204675
    At modules with revision <=A6 the offset from the current measurement was corrected
    Channel description changed: No
    Configuration description changed: No
    Firmware changed: Yes
    Firmware: 1\41335_1.fw(7), 1\41335_2.fw(8)
Search
Products