|
V3.0 HW Upgrade (3IF782.9-1)
Revision information 3IF782.9-1: Version 1.0.1.0:
ID#160730: New POWERLINK V1/V2 Firmware V30
In "Controlled Node" mode, the following errors may occur: - With heavy asynchronous loads, asynchronous TX packets may be lost. - Collisions on the network can cause the station to stop receiving Ethernet packets.
Version 1.0.2.0:
ID#163840: New Base Firmware V5
Error correction: problems when booting
Version 1.0.3.0:
ID#164745: New POWERLINK V1/V2 Firmware V31
- Optimizations for EPL V2 startup carried out. - Nettime IEEE 1588 for EPL V2 implemented. - From now on, the asynchronous scheduler will handle asynchronous requestsbased on their priority.
Version 1.0.4.0:
ID#165430: New POWERLINK V1/V2 Firmware V33
Version 1.0.5.0:
ID#165785: New POWERLINK V1/V2 Firmware V34
Version 1.1.0.0:
ID#171110: Performance improvement - POWERLINK manager
Version 1.1.1.0:
ID#171865: New POWERLINK firmware V36
Error correction: - When using an I/Oprescaler > 1, in certain circumstances the old input data for the station isprovidedto the application. Changes - POWERLINK V2: - The poll response from the manager is now sent at the beginning of the POWERLINK cycle. - From now on, stations are addressed with poll requests starting in status"PreOperational 2".
Version 1.1.2.0:
ID#177980: New POWERLINK V1/V2 firmware V37 and base firmware V7
Error corrections: - POWERLINK V2 CN mode: Various error corrections made. - Asynchronous scheduler: The host has only sent an asynchronous frame in max. every second cycle. - POWERLILNK V2: Asynchronous frames can now be received with the Powerlinklibrary starting with channel >= 0x20 (previously starting with 0xA0).
Version 1.1.3.0:
ID#183645: New POWERLINK V1/V2 firmware V38and basis firmware V8
- Error correction for POWERLINK V2: Parameter"CycleIdleTime" was not calculated correctly. - Error correction: ModbusTCP on POWERLINK interfaces was not working. - Improved stability for network disturbances.
Version 1.1.4.0:
ID#185565: New POWERLINK V1/V2 firmware V39 and basis firmware V9
- Error correction for POWERLINK V2: Certain configurations may cause multiplexed stations to fail. - Error correction for POWERLINK V2: An error while switching the alternating buffer caused old input data to be resent. (This error only occurred with upgrade 1.1.3.0.) - Error correction: In configurations with a large amount of I/O data, incorrect input data was sent.
Version 1.1.5.1:
ID#191720: New POWERLINK V1/V2 Firmware V42
- Error correction for POWERLINK V2: After network disturbances, failed stations were left out of cyclic traffic. - Error correction POWERLINK V2 CN mode: Failure of a SoC resultedimmediately in incorrect failure detection by manager.
|
|