home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Automation Software > Automation Studio 2.6.0 Upgrades > V2.6 HW Upgrade (3IF789.9-1)
V2.6 HW Upgrade (3IF789.9-1)
Version Platform
Language Date Size  
*
Revision information 3IF789.9-1:
Version 1.0.1.0:

    ID#160745: New POWERLINK V1/V2 Firmware V30

    In "Controlled Node" mode, the following errors may occur:
    - With heavy asynchronous loads, asynchronous TX packets may be lost.
    - Collisions on the network can cause the station to stop receiving Ethernet packets.

Version 1.0.10.1:

    ID#191765: New POWERLINK V1/V2 Firmware V42 and base firmwareV8

    - Error correction for POWERLINK V2: After network disturbances, failed stations were left out of cyclic traffic.
    - Error correction POWERLINK V2 CN mode: Failure of a SoC resulted immediately in incorrect failure detection by manager.
    - Error correction: Configuring too small values for PollResponse timeouts caused manager to fail.

Version 1.0.2.0:

    ID#163855: New Base Firmware V5

    Error correction: problems when booting

Version 1.0.3.0:

    ID#164760: New POWERLINK V1/V2 Firmware V31

    - Optimizations for EPL V2 startup carried out.
    - Nettime IEEE 1588 for EPL V2 implemented.
    - From now on, the asynchronous scheduler will handle asynchronous requestsbased on their priority.

Version 1.0.4.0:

    ID#165445: New POWERLINK V1/V2 Firmware V33

    

Version 1.0.5.0:

    ID#165805: New POWERLINK V1/V2 Firmware V34

    

Version 1.0.6.0:

    ID#171380: Stabilized and optimized.

    

Version 1.0.7.0:

    ID#173325: New POWERLINK firmware V36 and Base-Firmware V7

    Error correction:
    - When using an I/O prescaler >1, in certain circumstances the old input data for the station is provided tothe application.
    - With the option 'Fast reaction' and multiplexed station the POWERLINK manager fails when there is a disturbance on the network.
    
    Changes - POWERLINK V2:
    - The poll response from the manager is now sent at the beginning of the POWERLINK cycle.
    - From now on, stations are addressed with poll requests starting in status"PreOperational 2".

Version 1.0.8.0:

    ID#178020: New POWERLINK V1/V2 firmware V37

    Error corrections:
    - POWERLINK V2 CN mode: Various error corrections made.
    - POWERLILNK V2: Asynchronous frames can now be received with the Powerlinklibrary starting with channel >= 0x20 (previously starting with 0xA0).

Version 1.0.9.0:

    ID#183670: New POWERLINK V1/V2 firmware V38

    - Error correction for POWERLINK V2: Parameter "CycleIdleTime" was notcalculated correctly.
    - Error correction: ModbusTCP on POWERLINK interfaces was not working.
Search
Products