home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Industrial PCs > Automation PC 620 > Heat sink > 5AC600.HS02-02
General Description Technical Data

Technical Data - 5AC600.HS02-02
General information 5AC600.HS02-02
Ideal for CPU boards 5PC600.E855-01
5PC600.E855-03
5PC600.X855-01
5PC600.X855-03
Suitable for the following system units 5PC600.SF03-00
Mechanical characteristics 5AC600.HS02-02
Material Black-coated aluminum
Dimensions  
Width 228.7 mm
Height 358 mm
Depth 28 mm
Weight Approx. 3200 g
 
Search