Technical Data - 5CAUPS.0030-00
| General information | 5CAUPS.0030-00 |
| Certification types | |
| c-UL-us | Yes |
| CE | Yes |
| Cable structure | 5CAUPS.0030-00 |
| Wire cross section | 2x 0.5 mm² (AWG 20) 4x 2.5 mm² (AWG 13) |
| Conductor resistance | At 0.5 mm² 0.5 max. 39 Ω/km At 2.5 mm² max. 7.98 Ω/km |
| Outer sheathing | |
| Material | Thermoplastic PVC-based material |
| Color | Window gray (similar to RAL 7040) |
| Connector | 5CAUPS.0030-00 |
| Type | 6-pin plug connectors, tension clamp connection / 6-pin socket connectors, tension clamp connection |
| Electrical properties | 5CAUPS.0030-00 |
| Operating voltage | Max. 300 V |
| Peak operating voltage | 12 VDC |
| Test voltage | |
| Wire/wire | 1500 V |
| Current load | 10 A at 20°C |
| Environmental conditions | 5CAUPS.0030-00 |
| Temperature | |
| Moving | -5 to 80°C |
| Static | -30 to 80°C |
| Mechanical characteristics | 5CAUPS.0030-00 |
| Dimensions | |
| Length | 3 m |
| Diameter | 8.5 mm ± 0.2 mm |
| Flex radius | |
| Moving | 10x wire cross-section |
| Fixed installation | 5x wire cross-section |
| Weight | Approx. 470 g | | | | |
|
|