Technical Data - 5AC600.UPSI-00
| General information | 5AC600.UPSI-00 |
| Certification types | |
| c-UL-us | Yes |
| CE | Yes |
| Electrical properties | 5AC600.UPSI-00 |
| Power consumption | Max. 7.5 watts |
| Power failure bypass | Max. 20 min with 150 W load |
| Deep discharge protection | Yes, at 10 V on the battery unit |
| Short circuit protection | No |
| Battery charging rating | |
| Charging current | Max. 0.5 A |
| Switching threshold | |
| Battery operation | 13 V |
| Mains operation | 15 V | | | | |
|
|