Technical Data - 5AC600.UPSB-00
| General information | 5AC600.UPSB-00 |
| Battery | |
| Type | Enersys Cyclon 12 V 5 Ah (6 connected in series) |
| Lifespan | 10 years 1) |
| Design | Single cell |
| Temperature sensor | NTC resistance |
| Maintenance interval during storage | Charge once every 6 months |
| Certification types | |
| c-UL-us | Yes |
| CE | Yes |
| Charge duration when battery low | Typ. 15 hours |
| Electrical properties | 5AC600.UPSB-00 |
| Rated voltage | 12 V |
| Battery current | Max. 8 A |
| Capacity | 5 Ah |
| Deep discharge voltage | 10 V |
| Environmental conditions | 5AC600.UPSB-00 |
| Temperature | |
| Operation | -40 to 80°C |
| Storage | -65 to 80°C |
| Transport | -65 to 80°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
| Altitude | |
| Operation | Max. 3000 m |
| Mechanical characteristics | 5AC600.UPSB-00 |
| Dimensions | |
| Width | 104 mm 2) |
| Length | 170.5 mm |
| Height | 87.5 mm |
| Weight | Approx. 3200 g | | | | |
|
|