Technical Data - 5CASDL.0300-13
| General information | 5CASDL.0300-13 |
| Outer diameter | 12mm ± 0.5mm |
| Flexibility | Semi-flexible 1) |
| Flex radius | 15x cable diameter |
| Wire cross section | 24 AWG |
| Insulation resistance | Min. 200 MΩ/km |
| Length | 30m ± 200 mm |
| Shielding | Individual cable pairs,
and entire cable
|
| Connector type | 2x DVI-D (24+1),
male
|
| Wave impedance | Max. 110 Ω/km | | | | |
|
|