home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Industrial PCs > Automation Panel 900 > Cables > 5CASDL.0200-03
General Description Technical Data

Technical Data - 5CASDL.0200-03
Model number5CASDL.0200-03
Length20m ± 150 mm
Cable diameter<= 11.5 mm
ShieldingIndividual cable pairs,
and entire cable
Connector type 
    Direction of the PC1x DVI-D (24+1), male
    Direction of the AP8001x ODU MINI-SNAP plug
    Number of poles24-pin
Wire cross sectionAWG 24
Line resistanceMax. 93 Ω/km
Insulation resistance> 10 MΩ/km
Flexibility 1)Semi-flexible 1)
Flex radius 
    Single>= 10 x cable diameter
    Moving>= 15 x cable diameter
Outer diameterMax. 11.5 mm
Connector type2x DVI-D (24+1),
male
Wave impedanceMax. 110 Ω/km
FlexibilitySemi-flexible 1)
Flex radiusMin. 220 mm
Search