Technical Data - 5CASDL.0100-03
| General information | 5CASDL.0100-03 |
| Outer diameter | Max. 11.5mm |
| Flexibility | Semi-flexible 1) |
| Flexibility 1) | Semi-flexible 1) |
| Flex radius | Min. 220mm |
| Wire cross section | AWG 24 |
| Insulation resistance | > 10 MΩ/km |
| Cable diameter | <= 11.5 mm |
| Length | 10m ± 100 mm |
| Line resistance | Max. 93 Ω/km |
| Shielding | Individual cable pairs,
and entire cable
|
| Connector type | 2x DVI-D (24+1),
male
|
| Wave impedance | Max. 110 Ω/km |
| Flex radius | |
| Moving | >= 15 x cable diameter |
| Single | >= 10 x cable diameter |
| Connector type | |
| Number of poles | 24-pin |
| Direction of the AP800 | 1x ODU MINI-SNAP plug |
| Direction of the PC | 1x DVI-D (24+1), male | | | | |
|
|