Technical Data - 5ACPCI.RAIC-01
| General information | 5ACPCI.RAIC-01 |
| Number of hard disks | 2 |
| Certification types | |
| c-UL-us | Yes |
| CE | Yes |
| Controllers | 5ACPCI.RAIC-01 |
| Type | SiI 3512 SATA link |
| Specifications | Serial ATA 1.0 |
| Data transfer rate | Max. 1.5 Gbit/s (150 MB/s) |
| RAID level | Supports RAID 0, 1 |
| BIOS Extension ROM - requirements | Approx. 32 kB |
| Hard Disk | 5ACPCI.RAIC-01 |
| Capacity | 60 GB |
| Number of heads | 3 |
| Number of sectors | 117,210,240 |
| Bytes per sector | 512 |
| Cache | 8 MB |
| Speed | 7200 rpm ±1% |
| Startup time | Typ. 4 s (from 0 rpm to read access) |
| Lifespan | 5 years |
| S.M.A.R.T. Support | Yes |
| Access time | 4.2 ms |
| Supported transfer modes | SATA 1.0, PIO mode 0-4, multiword DMA mode 0-2, UDMA 0-5 |
| Data transfer rate | |
| Internal | Max. 539 Mbits/s |
| To/from host | Max. 150 MB/s |
| Positioning time | |
| Minimum (track to track) | 1.5 ms |
| Nominal (read only) | 10.5 ms |
| Maximum (read only) | 22 ms |
| Electrical properties | 5ACPCI.RAIC-01 |
| Power consumption | 0.3 A at 3.3 V (PCI bus) 1 A at 5 V (PCI bus) |
| Environmental conditions | 5ACPCI.RAIC-01 |
| Temperature 1) | |
| Operation 2) | 5 to 55°C |
| Operation - 24-hour 3) | 5 to 40°C |
| Storage | -40 to 70°C |
| Transport | -40 to 70°C |
| Relative humidity | |
| Operation | 5 to 90%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
| Vibration 4) | |
| Operation (continuous) | 5 to 500 Hz: 0.125 g (1.225 m/s² 0-peak) duration 1 octive pe minute; no damage |
| Operation (occasional) | 5 to 500 Hz: 0.25 g (2.45 m/s² 0-peak) duration 1 octive pe minute; no damage |
| Storage | At max. 5 to 500 Hz and 5 g (49 m/s² 0-peak) duration 0.5 octave per minute; no damage |
| Transport | At max. 5 to 500 Hz and 5 g (49 m/s² 0-peak) duration 0.5 octave per minute; no damage |
| Shock | |
| Operation | At max. 125 g (1226 m/s² 0-peak) and 2 ms duration; no unrecoverable errors |
| Storage | At max. 400 g (3924 m/s² 0-peak) and 2 ms duration; no damage At max. 450 g (4424 m/s² 0-peak) and 1 ms duration; no damage At max. 200 g (1962 m/s² 0-peak) and 0.5 ms duration; no damage |
| Transport | At max. 400 g (3924 m/s² 0-peak) and 2 ms duration; no damage At max. 450 g (4424 m/s² 0-peak) and 1 ms duration; no damage At max. 200 g (1962 m/s² 0-peak) and 0.5 ms duration; no damage |
| Altitude | |
| Operation | -300 to 3048 m |
| Storage | -300 to 12192 m |
| Mechanical characteristics | 5ACPCI.RAIC-01 |
| Installation 5) | Fixed |
| Dimensions | |
| Width | 70 mm |
| Length | 100 mm |
| Height | 9.5 mm |
| Weight | 350 g |
| Manufacturer information | 5ACPCI.RAIC-01 |
| Manufacturer | Seagate |
| Manufacturer's product ID | Momentus 7200.1 ST96023AS | | | | |
|
|