| Model Number |
Description |
| 4PP420.0571-45 |
Power Panel PP420; 5.7" QVGA monochrome LC-display... |
| 4PP420.0571-75 |
Power Panel PP420; 5.7" QVGA color TFT display with touch... |
| 4PP420.0571-85 |
Power Panel PP420; 5.7" QVGA monochrome LC-display with... |
| 4PP420.0571-B5 |
Power Panel PP420; 5.7" QVGA color TFT display with touch... |
| 4PP420.0573-75 |
Power Panel PP420; 5.7" VGA color TFT-display with touch... |
| 4PP420.1043-75 |
Power Panel PP420; 10.4" VGA color TFT display with touch... |
| 4PP420.1043-B5 |
Power Panel PP420; 10.4" VGA color TFT display with touch... |
| 4PP420.1505-75 |
Power Panel PP420; 15" XGA color TFT display with touch... |
| 4PP420.1505-B5 |
Power Panel PP420; 15" XGA color TFT display with touch... |
| 4PP451.0571-45 |
Power Panel PP451; 5.7" QVGA monochrome LC-display;... |
| 4PP451.0571-75 |
Power Panel PP451; 5.7" QVGA TFT color display;... |
| 4PP451.0571-85 |
Power Panel PP451; 5.7" QVGA monochrome LC-display;... |
| 4PP451.0571-B5 |
Power Panel PP451; 5.7" QVGA TFT color display;... |
| 4PP451.1043-75 |
Power Panel PP481; 10.4" VGA color TFT display... |
| 4PP451.1043-B5 |
Power Panel PP451; 10.4" VGA color TFT display... |
| 4PP452.0571-45 |
Power Panel PP452; 5.7" QVGA monochrome LC-display;... |
| 4PP452.0571-75 |
Power Panel PP452; 5.7" QVGA TFT color display;... |
| 4PP452.0571-B5 |
Power Panel PP452; 5.7" QVGA TFT color display;... |
| 4PP452.1043-75 |
Power Panel PP452; 10.4" VGA color TFT display... |
| 4PP480.1043-75 |
Power Panel PP480; 10.4" VGA color TFT display with touch... |
| 4PP480.1505-75 |
Power Panel PP480; 15" XGA color TFT display with touch... |
| 4PP480.1505-B5 |
Power Panel PP480; 15" XGA color TFT display with touch... |
| 4PP481.1043-75 |
Power Panel PP481; 10.4" VGA color TFT display with touch... |
| 4PP481.1043-B5 |
Power Panel PP481; 10.4" VGA color TFT display with touch... |
| 4PP481.1505-75 |
Power Panel PP481; 15" XGA color TFT display with touch... |
| 4PP482.1043-75 |
Power Panel PP482; 10.4" VGA color TFT display with touch... |