Technical Data - 5AC600.HDDI-05
| General information | 5AC600.HDDI-05 |
| Certification types | |
| c-UL-us | Yes |
| CE | Yes |
| Hard Disk | 5AC600.HDDI-05 |
| Capacity | 40 GB |
| Number of heads | 2 |
| Number of sectors | 78,140,160 |
| Bytes per sector | 512 |
| Cache | 8 MB |
| Speed | 5400 rpm ±1% |
| Startup time | Typ. 3 s (from 0 rpm to read access) |
| MTBF | 750,000 POH 1) |
| S.M.A.R.T. Support | Yes |
| Interface | ATA-6 |
| Access time | 12.5 ms |
| Data transfer rate | |
| Internal | Max. 450 Mbit/s |
| To/from host | Max. 100 MB/s (Ultra DMA mode 5) |
| Positioning time | |
| Minimum (track to track) | 1 ms |
| Nominal (read only) | 12.5 ms |
| Maximum (read only) | 22 ms |
| Environmental conditions | 5AC600.HDDI-05 |
| Temperature 2) | |
| Operation 3) | -30 to 85°C |
| Operation - 24-hour 4) | -30 to 85°C |
| Storage | -40 to 95°C |
| Transport | -40 to 95°C |
| Relative humidity | |
| Operation | 5 to 90% |
| Storage | 5 to 95% |
| Transport | 5 to 95% |
| Vibration | |
| Operation | 5 to 500 Hz: 2 g; no unrecoverable errors |
| Storage | 5 to 500 Hz: 5 g; no unrecoverable errors |
| Transport | 5 to 500 Hz: 5 g; no unrecoverable errors |
| Shock | |
| Operation | Max. 300 g, 2 ms; no unrecoverable errors
Max. 150 g, 11 ms; no unrecoverable errors |
| Storage | Max. 800 g, 2 ms; no damage Max. 400 g, 0.5 ms; no damage |
| Transport | Max. 800 g, 2 ms; no damage Max. 400 g, 0.5 ms; no damage |
| Altitude | |
| Operation | -300 to 5000 m |
| Storage | -300 to 12192 m |
| Mechanical characteristics | 5AC600.HDDI-05 |
| Installation | Fixed 5) |
| Dimensions | |
| Width | 13 mm |
| Length | 128 mm |
| Height | 98 mm |
| Weight | 100 g |
| Manufacturer information | 5AC600.HDDI-05 |
| Manufacturer | Seagate |
| Manufacturer's product ID | ST940817AM | | | | |
|
|