Technical Data - 4PW035.E300-01
| General information | 4PW035.E300-01 |
| Operation | Controlled by the PLC using escape sequences (no picture memory), B&R Visual Components |
| 24 VDC supply | 4PW035.E300-01 |
| Input voltage | 24 VDC ±25% |
| Power consumption (typ./max.) | Max. 6 W |
| Interfaces | 4PW035.E300-01 |
| CAN | |
| Design | 9-pin DSUB plug |
| Transfer rate | Max. 500 kbit/s |
| Electrical isolation | Yes |
| Max. distance | 1000 m |
| Display | 4PW035.E300-01 |
| Type | Monochrome LCD |
| Resolution | 160 x 80 pixels |
| Display character set | European / Cyrillic |
| Background lighting | |
| Type | LED |
| Keys | 4PW035.E300-01 |
| System keys | Number block, control keys |
| Labeling | 10 keys with legend strips |
| Amount | 26 (10 with LED) |
| Operating conditions | 4PW035.E300-01 |
| EN 60529 protection | IP65 on the front |
| Environmental conditions | 4PW035.E300-01 |
| Temperature | |
| Operation | 0 to 50°C |
| Storage | -20 to 60°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Mechanical characteristics | 4PW035.E300-01 |
| Dimensions | |
| Width | 153 mm |
| Height | 120 mm |
| Depth | 46.1 mm |
| Weight | Approx. 500 g | | | | |
|
|