home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Industrial PCs > Panel PC 700 > Heat sink > 5AC700.HS01-02
General Description Technical Data

Technical Data - 5AC700.HS01-02
General information 5AC700.HS01-02
Ideal for CPU boards 5PC600.E855-01
5PC600.E855-03
5PC600.X855-01
5PC600.X855-03
Mechanical characteristics 5AC700.HS01-02
Material Black-coated aluminum
Dimensions  
Width 250 mm
Height 208 mm
Depth 30 mm
Weight 1900 g
 
Search