Technical Data - 4PP420.0571-65
| General | 4PP420.0571-65 |
| B&R ID code | $23BA |
| LEDs | 2 |
| Power button | Yes |
| Reset button | Yes |
| Battery | |
| Type | Renata 950 mAh |
| Method | Lithium Ion |
| Lifespan | 3 years 1) |
| removable | Yes, accessible from the outside |
| Backup capacitor | |
| Buffer time | 10 min |
| Certification | |
| C-UL-US | Yes |
| CE | Yes |
| Controllers | 4PP420.0571-65 |
| Bootloader | Automation Runtime |
| Flash | 2 MB (for firmware) |
| Cooling | Passive via heat sink |
| Mode / Node switch | 2, 16 digits each |
| Watchdog | MTCX |
| Processor | |
| Type | Geode LX800 |
| Clock frequency | 500 MHz |
| L1 cache | 128 KB (64 KB I-Cache / 64 KB D-Cache) |
| L2 cache | 128 kByte |
| Expanded command set | MMX technology, 3D Now |
| Floating point unit (FPU) | Yes |
| Real-time clock | |
| Battery-buffered | Yes |
| Accuracy | At 25°C: Typically 30 ppm (2.5 seconds) per day |
| Power failure logic | |
| Controllers | MTCX |
| Buffer time | 10 ms |
| Graphics | |
| Controllers | Geode LX800 |
| Memory | 8 MB shared memory (reserved from the main memory) |
| SRAM | |
| Quantity | 512 KB |
| Battery-buffered | Yes |
| Memory | |
| Type | DDR SDRAM |
| Quantity | 128 MB 2) |
| Interfaces | 4PP420.0571-65 |
| COM1 | |
| Type | RS232, modem-capable, not electrically isolated |
| Design | 9-pin DSUB plug |
| UART | 16C550 compatible, 16-byte FIFO |
| Max. baud rate | 115 kBit/s |
| CompactFlash slot 1 | |
| Type | Type I |
| Ethernet | |
| Amount | 1 |
| Design | 10/100 MBit/s |
| Controllers | Intel 82551ER |
| Max. baud rate | 100 MBit/s |
| USB | |
| Type | USB 1.1, USB 2.0 3) |
| Amount | 2 |
| Design | Type A |
| Transfer rate | Low speed (1.5 MBit/s), full speed (12 MBit/s), to high speed (480 MBit/s) |
| Current load | Max. 500 mA per connection |
| Display | 4PP420.0571-65 |
| Type | Color LCD |
| Diagonal | 5.7" (144 mm) |
| Colors | 512 4) |
| Resolution | QVGA, 320 x 240 pixels |
| Contrast | 40:1 |
| Viewing angles | |
| Horizontal | Direction R / direction L =40° |
| Vertical | Direction U = 40°/ direction D = 50° |
| Background lighting | |
| Brightness | 200 cd/m² |
| Half-brightness time | 50,000 h |
| Filter glass | |
| Degree of transmission | - |
| Coating | - |
| Touch screen | |
| Type | Gunze |
| Technology | Analog, resistive |
| Controllers | Elo, serial, 12-bit |
| Degree of transmission | Up to 80% ± 5% |
| Keys | 4PP420.0571-65 |
| Function keys | No |
| Soft keys | No |
| Cursor keys | No |
| Number block | No |
| Other keys | No |
| Lifespan | - |
| LED brightness | - |
| Inserts | 4PP420.0571-65 |
| aPCI | 1 |
| Electrical characteristics | 4PP420.0571-65 |
| Rated voltage | 18 to 30 VDC |
| Rated current | 0.5 A |
| Bleeder resistance | 0 Ω |
| Starting current | Max. 1.2 A |
| Power consumption | Typically 12 W |
| Electrical isolation | Yes |
| Operational conditions | 4PP420.0571-65 |
| EN 60529 protection | IP20 back side (only with installed CompactFlash card, inserted aPCI module or an optional aPCI cover)
IP65 / NEMA 250 type 4X, dust and sprayed water protection (front side) |
| Environmental conditions | 4PP420.0571-65 |
| Temperature | |
| Operation | 0 to +50°C |
| Storage | -20 to +60°C |
| Transport | -20 to +60°C |
| Vibration | |
| Operation (continuous) | 2 - 9 Hz: 1.75 mm amplitude / 9 - 200 Hz: 0.5 g |
| Operation (occasional) | 2 - 9 Hz: 3.5 mm amplitude / 9 - 200 Hz: 1 g |
| Storage | 2 - 8 Hz: 7.5 mm amplitude / 8 - 200 Hz: 2 g / 200 - 500 Hz: 4 g |
| Transport | 2 - 8 Hz: 7.5 mm amplitude / 8 - 200 Hz: 2 g / 200 - 500 Hz: 4 g |
| Shock | |
| Operation | 15 g, 11 ms |
| Storage | 30 g, 15 ms |
| Transport | 30 g, 15 ms |
| Altitude | |
| Operation | Max. 3000 m |
| Mechanical characteristics | 4PP420.0571-65 |
| Housing | |
| Material | Metal |
| Front 5) | |
| Frame | Naturally anodized aluminum |
| Design | Gray |
| Membrane | |
| Material | Polyester |
| Dark gray border around display | Similar to Pantone432CV |
| Light background | Similar to Pantone 427CV |
| Gasket | Flat gasket around display front |
| Dimensions | |
| Width | 212 mm |
| Height | 156 mm |
| Depth | 76 mm |
| Weight | 1700 g | | | | |
|
|