home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
General Description Technical Data

Model Number: X67MM2436
Datasheet:    other languages

Description:
X67 PWM motor module,
module supply 24-38.5 VDC ±25%,
2 PWM motor bridges,
3 A continuous current,
5 A peak current,
2x 3 digital inputs 24 VDC, sink,
can be configured as
incremental encoder

The motor bridge module MM2436 is used to control two DC motors with a nominal voltage of 18 - 48 VDC at a rated current of up to 3 A. The module can be reconfigured and used in current controller mode for controlling inductive loads. The module is also equipped with six digital inputs, which can be used as incremental counters. Each motor is controlled with a full-bridge (H-bridge). The motors can therefore be moved in both directions.

  • 2 outputs (H bridge) with PWM control and 18 VDC - 48 VDC supply
  • 3 A rated current (5 A max current)
  • 15 Hz - 50 kHz frequency, 16-bit resolution
  • PWM resolution, 15-bit, + sign, minimum 20 ns
  • Dither can be adjusted
  • 2 x 3 inputs, 24 V, configurable for ARB incremental encoder
  • Sink connection
  • Integrated short circuit protected sensor supply
Search