home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Accessories > Terminal Blocks > 0TB103.91
General Description Technical Data

Technical Data - 0TB103.91
General information 0TB103.91
Number of pins 3 (female)
Type of terminal Cage clamps
Comment Protected against vibration by the screw flange
Rated values according to UL
Contact resistance ≤5 mΩ
Cable type Copper wires only (no aluminum wires!)
Distance between contacts 5.08 mm
Rated voltage 300 V
Rated current 10 A / contact
Connection cross section  
Wire tip sleeves with plastic covering 0.20 - 1.50 mm²
AWG wire 26 - 12 AWG
Solid wire line 0.20 - 2.50 mm²
Fine wire line with wire tip sleeves 0.20 - 1.50 mm²
Fine wire line without wire tip sleeves 0.20 - 2.50 mm²
 
Search