Technical Data - 5MD900.USB2-01
| General information | 5MD900.USB2-01 |
| Transfer rate | Low speed (1.5 MBit/s), full speed (12 MBit/s), to high speed (480 MBit/s) |
| CompactFlash slot | Type II |
| Floppy disk drive | 1.44 MB |
| Maximum cable length | 5 m (without hub) |
| Power supply | 24 VDC ±25% |
| Interfaces | USB 2.0: front (type A), back (type B) |
| CD/DVD formats | |
| Read | CD-ROM, CD-RW, CD-R, CD-DA, Photo CD (single/multi-session), Enhanced CD, DVD-ROM, DVD-R, +R, DVD-RW, +RW, DVD-Video, DVD-RAM (4.7 GB, 2.6 GB) |
| Write | CD-R/RW, DVD-R/RW, DVD-RAM, DVD+R/RW, DVD+R (double layer) |
| CD/DVD speed | |
| Read | CD: 24 x / DVD: 8 x |
| Write | CD: 24 x / DVD: 8 x |
| Environmental conditions | 5MD900.USB2-01 |
| Relative humidity | |
| Operation | 8 - 80%, non-condensing |
| Storage | 5 - 95%, non-condensing |
| Transport | 5 - 95%, non-condensing |
| Ambient temperature | |
| Operation | +5 to +45°C |
| Storage | -20 to +60°C |
| Transport | -40 to +65°C |
| Mechanical characteristics | 5MD900.USB2-01 |
| Protection type | IP65 front side (only with optional front cover), IP20 back side |
| Dimensions | |
| Width | 156 mm |
| Height | 52 mm |
| Depth | 140 mm | | | | |
|
|