home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Motion Control > ACOPOS > Plug-in Modules > 8AC140.61-3
General Description Technical Data

Model Number: 8AC140.61-3
Datasheet:    other languages

Description:
ACOPOS plug-in module,
CPU, ARNC0, x86 100MHz Intel compatible,
32MB DRAM, 32kB SRAM, removeable
application memory: Compact Flash,
1 CAN interface,
1 Ethernet interface 100 Base-T,
1 Profibus-DP Slave interface,
1 RS232 interface,
3 digital I/O configurable as
24VDC input or output 500mA,
1 analog input ±10V,
Order application memory and 0TB708
terminal block separately!

  • Complete PLC for installation in ACOPOS servo drives
  • Removable application memory (CompactFlash)
  • Interfaces for connecting to CAN bus, Profi bus or Ethernet networks
  • Integrated analog input and up to three digital inputs/outputs (can be confi gured individually as input/output)
  • Can be delivered with built-in CNC function (ARNC0, on 8AC140.61-3 only)
Search