| General information | 0AC808.9 |
| Status indicators | Network activity for each channel, Link/Collision for each channel, Supply voltage |
| Diagnostics | |
| Bus function | Yes, with status LED |
| Hub supply | Yes, with status LED |
| Type | 8x industrial hub (Layer 2) |
| LED label | |
| Network activity | RX (orange) |
| Link/Collision | L/C (Link = green, Collision = red) |
| Supply voltage | OK (orange) |
| Certification types | |
| c-UL-us | Yes |
| CE | Yes |
| GOST-R | Yes |
| Interfaces | 0AC808.9 |
| Standard (compliance) | ANSI/IEEE 802.3 |
| Signal | 10/100 Base-T |
| Type | Ethernet |
| Transfer rate | 10 Mbit/s or 100 Mbit/s Devices with 10/100 Mbit/s auto-negotiation are operated at 100 Mbit/s 1) |
| Port design | Shielded RJ45 ports |
| Cable length | Max. 100 m between two stations (segment length) |
| Power Supply | 0AC808.9 |
| Input voltage range | 18 to 30 VDC |
| Current requirements | Max. 270 mA |
| Power consumption | Max. 5.2 W |
| Design | Switching power supply with reverse polarity protection diode, no overvoltage protection |
| Operating conditions | 0AC808.9 |
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| EN 60529 protection | IP20 |
| Environmental conditions | 0AC808.9 |
| Temperature | |
| Operation | |
| Horizontal | 0 to 60°C |
| Vertical | 0 to 50°C |
| Storage | -25 to 70°C |
| Transport | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 95% |
| Storage | 5 to 95% |
| Transport | 5 to 95% |
| Mechanical characteristics | 0AC808.9 |
| Note | Order 1x TB704 terminal block separately |
| Installation | Mounting rail installation and mounting rail adapter included in delivery |
| Dimensions | |
| Width | 115 mm |
| Height | 43 mm (51 mm with mounting rail) |
| Depth | 86 mm |
| | |
|