Technical Data - 0AC401.9
| General information | 0AC401.9 |
| Input frequency | 100 kHz |
| Power consumption | Typ. 6.0 W @ 24 V, the encoder supply (+5 V) is loaded with 500 mA |
| Power supply | 24 VDC |
| Overvoltage protection | External fuse specified at 10 AT |
| Certification types | |
| c-UL-us | Yes |
| CE | Yes |
| GOST-R | Yes |
| Operating conditions | 0AC401.9 |
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| EN 60529 protection | IP20 |
| Environmental conditions | 0AC401.9 |
| Temperature | |
| Operation | 0 to 55°C |
| Storage | -20 to 70°C |
| Relative humidity | |
| Operation | 0 to 95% |
| Mechanical characteristics | 0AC401.9 |
| Installation | DIN rail installation |
| Dimensions | |
| Width | 77 mm |
| Height | 112.5 mm |
| Depth | 58 mm | | | | |
|
|