Technical Data - 3IF766.9
| General information | 3IF766.9 |
| Communication module | 1 x RS232, 1 x Profibus DP master |
| Status indicators | 2 LEDs for sending/receiving data for IF1
4 LEDs for IF2 bus function
|
| Diagnostics | |
| Profibus DP bus function | Yes, with status LEDs |
| RS232 data transfer | Yes, with status LEDs |
| Power consumption | |
| 3.3 V | 0.8 W |
| 5 V | 0.5 W |
| Total | 1.3 W |
| Electrical isolation | |
| IF1 - IF2 | Yes |
| PLC - IF1 | No |
| PLC - IF2 | Yes |
| Certification | |
| C-UL-US | In preparation |
| CE | Yes |
| GOST-R | Yes |
| Interfaces | 3IF766.9 |
| Interface IF1 | |
| Design | 9-pin DSUB plug |
| Maximum transfer rate | 115.2 kBit/s |
| Type | RS232 |
| Interface IF2 | |
| Number of slaves | 125 |
| Design | 9-pin DSUB socket |
| Fieldbus | Profibus DP master |
| Maximum transfer rate | 12 MBit/s |
| Type | RS485 |
| Mechanical characteristics | 3IF766.9 |
| Comment | Order Fieldbus Configurator separately |
| Operating temperature | 0 to +60°C |
| Storage temperature | -25 to +70°C |
| Relative humidity | 5 to 95%, non-condensing |
| Protection type | IP20 |
| Slot | Insert e.g. in CP360 | | | | |
|
|