Technical Data - 0G1000.00-090
| General information | 0G1000.00-090 |
| Terminating Resistance | Can be switched on |
| Stress relief | Integrated |
| Interface | |
| Type | RS485 |
| Design | 9-pin DSUB plug |
| Connection | For two bus lines using screw clamps |
| Fieldbus | Profibus DP, RS485 network |
| Certification types | |
| CE | Yes |
| GOST-R | Yes | | | | |
|
|