Technical Data - 3IF781.9
| Allgemeines | 3IF781.9 |
| Communication module | 1 x Ethernet |
| Status indicators | Transfer rate, send/receive data |
| Diagnostics | |
| Transfer rate | Yes, with status LED |
| Data transfer | Yes, with status LED |
| Power consumption | |
| 3.3 V | 0.66 W |
| 5 V | --- |
| Total | 0.66 W |
| Electrical isolation | |
| PLC - IF1 | Yes |
| Certification | |
| C-UL-US | Yes |
| CE | Yes |
| GOST-R | Yes |
| Interfaces | 3IF781.9 |
| Interface IF1 | |
| Design | Shielded RJ45 port |
| Transfer rate | 10/100 MBit/s |
| Cable length | Max. 100 m between two stations (segment length) |
| Type | Ethernet |
| Mechanical characteristics | 3IF781.9 |
| Operating temperature | 0 to +60°C |
| Storage temperature | -25 to +70°C |
| Relative humidity | 5 to 95%, non-condensing |
| Protection type | IP20 |
| Slot | Insert e.g. in CP360 | | | | |
|
|