home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Motion control > ACOPOS > Plug-in modules > 8AC141.60-2
General Description Technical Data

Model Number: 8AC141.60-2
Datasheet:    other languages

Description:
ACOPOS plug-in module,
CPU, x86 100 MHz Intel compatible,
16 MB DRAM, 32 kB SRAM, removable
program memory: CompactFlash,
2 CAN interfaces,
1 Ethernet interface 100 Base-T,
1 RS232 interface,
1 X2X Link master interface,
3 digital I/O configurable as
24 VDC input or output 500 mA,
1 analog input ±10 V,
order program memory and 0TB704 and
0TB708 terminal blocks separately.

  • Complete PLC for installation in ACOPOS servo drives
  • Removable application memory - CompactFlash (optional accessory)
  • Interfaces for connecting to CAN bus or Ethernet networks
  • X2X Link interface
  • Up to three digital inputs/outputs (ca­n be configured individually as input / output).
­
Search