home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
General Description Technical Data

Model Number: 4PP035.E300-01
Datasheet:    other languages

Description:
Power Panel, 24 VDC, 153x120 mm,
LC display, 160x80 pixels, 3 inch,
background lighting, 26 keys,
300 kB SRAM, 1024 kB FlashPROM,
1 RS232, 1 CAN interface
network-capable,
16 digital inputs, 24 VDC,
sink/source,
2 event counters or 1 incremental
encoder or 2x gate time/period duration
measurement,
16 digital outputs, 24 VDC,
0.5 A source,
IP65 protection (from front),
order 2x TB718, 1x TB103 terminal
block separately.

Search
Accessory