Technical Data - 3IF797.9-1
| General information | 3IF797.9-1 |
| Communication module | 1 x RS232, 1 x CAN bus, 1 x X2X Link master |
| Status indicators | 2 LEDs for sending/receiving data for IF1
1 LED each for sending/receiving data for IF2 and IF3
|
| Diagnostics | |
| Data transfer | Yes, with status LEDs |
| Power consumption | |
| 3.3 V | 0.68 W |
| 5 V | 1.28 W |
| Total | 1.96 W |
| Electrical isolation | |
| IFx - IFx | Yes |
| PLC - IF1 | No |
| PLC - IF2/IF3 | Yes |
| Certification | |
| C-UL-US | Yes |
| CE | Yes |
| GOST-R | Yes |
| Interfaces | 3IF797.9-1 |
| Interface IF1 | |
| Design | 9-pin DSUB plug |
| Maximum transfer rate | 115.2 kBit/s |
| Type | RS232 |
| Interface IF2 | |
| Design | 4-pin multipoint connector |
| Maximum transfer rate | 500 kBit/s |
| Type | CAN bus |
| Interface IF3 | |
| Design | 4-pin multipoint connector |
| Type | X2X Link master |
| Mechanical characteristics | 3IF797.9-1 |
| Comment | Order 2 x 0TB704.9 terminal block separately
Replaces interface module 3IF797.9 starting with AS 2.4
|
| Operating temperature | 0 to +60°C |
| Storage temperature | -25 to +70°C |
| Relative humidity | 5 to 95%, non-condensing |
| Protection type | IP20 |
| Slot | Insert e.g. in CP360 | | | | |
|
|