| General information | 4PP035.0300-01 |
| Status indicators | I/O function for each channel, status |
| Diagnostics | |
| I/O function | Yes, with LEDs |
| Interface | Yes, with LEDs |
| Status | Yes, with status LED |
| Certification types | |
| c-UL-us | Yes |
| CE | Yes |
| GOST-R | Yes |
| Controllers | 4PP035.0300-01 |
| Data buffering | Lithium battery 3 V / 950 mAh |
| Real-time clock | Nonvolatile memory, resolution 1 second |
| Voltage monitoring | NMI triggered at a supply voltage <15 VDC. |
| System bus for expansions | No |
| Typical instruction cycle time | 0.8 µs |
| Watchdog | Yes |
| Standard memory | |
| System PROM | 448 kB FlashPROM |
| User PROM | 1024 kB FlashPROM |
| User RAM | 300 kB SRAM |
| Digital inputs | 4PP035.0300-01 |
| Amount | 16 |
| Rated voltage | 24 VDC |
| Input filter | |
| Channel 1-3 | <10 µs |
| Channel 4-16 | <1 ms |
| Input circuit | Sink or source |
| Input current at rated voltage | |
| Channel 1-3 | Approx. 10 mA |
| Channel 4-16 | Approx. 5 mA |
| Electrical isolation | |
| Group isolation | No |
| Channel - Bus | Yes |
| Channel - Channel | No |
| Additional functions | |
| Channel 1-3 | Counter |
| Channel 4-16 | - |
| Analog inputs | 4PP035.0300-01 |
| Amount | - |
| Input | - |
| Digital converter resolution | - |
| Conversion time | - |
| Output format | - |
| Input impedance in signal range | - |
| Electrical isolation | |
| Group isolation | - |
| Channel - Bus | - |
| Channel - Channel | - |
| Input circuit | - |
| Input filter | |
| Hardware | - |
| Software | - |
| Temperature measurement | 4PP035.0300-01 |
| Amount | - |
| Output format | - |
| Digital converter resolution | - |
| Input | - |
| Input circuit | - |
| Conversion time | - |
| Resistance measurement range | - |
| Input filter | |
| Hardware | - |
| Software | - |
| Sensor | |
| Note | - |
| KTY10-6 | - |
| PT1000 | - |
| Electrical isolation | |
| Group isolation | - |
| Channel - Bus | - |
| Channel - Channel | - |
| Digital outputs | 4PP035.0300-01 |
| Amount | 16 |
| Rated voltage | 24 VDC |
| Rated output current | 0.5 A |
| Total current | 8 A |
| Output circuit | Source |
| Output protection | Overload protection, short circuit protection |
| Internal protective circuit | VDR |
| Electrical isolation | |
| Group isolation | No |
| Channel - Bus | No |
| Channel - Channel | No |
| Analog outputs | 4PP035.0300-01 |
| Amount | - |
| Output | - |
| Digital converter resolution | - |
| Conversion time | - |
| Power on/off behavior | - |
| Output protection | - |
| Basic accuracy | - |
| Electrical isolation | |
| Group isolation | - |
| Channel - Bus | - |
| Channel - Channel | - |
| Interfaces | 4PP035.0300-01 |
| Interface IF1 | |
| Type | RS232 |
| Design | 9-pin DSUB plug |
| Electrical isolation | No |
| Max. baud rate | 115.2 kbit/s |
| Display | 4PP035.0300-01 |
| Type | Monochrome LCD |
| Resolution | 160 x 80 pixels |
| Display character set | European / Cyrillic |
| Background lighting | |
| Type | LED |
| Keys | 4PP035.0300-01 |
| Function keys | 10 with LED (yellow) |
| Soft keys | 3 |
| System keys | Numeric keys, cursor block |
| Labeling | 10 keys with legend strips |
| Power Supply | 4PP035.0300-01 |
| Rated voltage | 24 VDC |
| Power consumption | Max. 6 W |
| Operating conditions | 4PP035.0300-01 |
| EN 60529 protection | IP65 on the front |
| Environmental conditions | 4PP035.0300-01 |
| Temperature | |
| Operation | 0 to 50°C |
| Storage | -20 to 60°C |
| Relative humidity | |
| Operation | 10 to 90% |
| Storage | 5 to 95% |
| Mechanical characteristics | 4PP035.0300-01 |
| Dimensions | |
| Width | 153 mm |
| Height | 120 mm |
| Depth | 46.1 mm |
| Weight | 0.5 kg |
| | |
|