home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
General Description Technical Data

Model Number: 4PP015.0420-36
Datasheet:    other languages

Description:
Power Panel, 24 VDC, 153 x 120 mm,
LC Display, 4 x 20 characters,
background lighting, 16 keys,
300 KB SRAM, 1024 KB FlashPROM,
1 RS232, 1 CAN interface,
network capable,
8 digital inputs, 24 VDC,
sink / source,
2 event counters or 1 incremental
encoder or 2x gate time/period duration
measurement,
8 digital outputs, 24 VDC,
0.5 A source,
4 analog inputs, ±10 V, 12-bit, two of
this analog inputs can be used as KTY10
or PT1000 inputs,
4 analog outputs, ±10 V, 12-bit,
IP65 protection (from front),
order 2x TB718, 1x TB103 terminal
blocks separately.

Search
Accessory