home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Power Supplies > Overview Power Supplies
Single-phase Power Supplies
 0PS102.00PS104.00PS105.10PS105.20PS110.10PS110.20PS120.1
Output Power50 W100 W120 W120 W240 W240 W480 W
AC Input Voltage85-264 V85-132 V
184-264 V
85-132 V
176-264 V
85-132 V
176-264 V
85-132 V
176-264 V
85-132 V
176-264 V
85-132 V
184-264 V
DC Input Voltage85-375 V220-375 V210-375 V210-375 V240-375 V240-375 V-
Output Voltage24-28 V24-28 V24 V24 V24-28 V24 V24-28 V
Output Current at
24 V
2,1 A4,2 A5 A5 A10 A10 A20 A
Parallel OperationNoYesYesYesYesYesYes
Current BalancingNoYesNoYesNoYesYes
1/3 Phase1111111
Three-phase Power Supplies
 0PS305.10PS310.10PS320.10PS340.1
Output Power120 W240 W490 W960 W
AC Input Voltage340-576 V340-576 V340-576 V340-575 V
DC Input Voltage450-820 V450-820 V450-820 V-
Output Voltage24-28 V24-28 V24-28 V24-28 V
Output Current at
24 V
5 A10 A20 A40 A
Parallel OperationYesYesYesYes
Current BalancingNoYesYesYes
1/3 Phase3333
Search
Additional Info