Technical Data - 5DLDVI.1000-01
| General information | 5DLDVI.1000-01 |
| BL adjuster 1) | Yes |
| Certification types | |
| c-UL-us | Yes |
| CE | Yes |
| Interfaces | 5DLDVI.1000-01 |
| COM1 | |
| Type | RS232, not electrically isolated |
| Design | 9-pin DSUB socket |
| Max. baud rate | 115 kbit/s |
| USB | |
| Amount | 1 |
| Type | USB 2.0 if cable length ≤ 5 m
USB 1.1 if cable length >5 m |
| Design | Type B |
| Panel/Monitor interface | |
| Design | DVI-D socket |
| Electrical properties | 5DLDVI.1000-01 |
| Rated voltage | 24 VDC ±25% |
| Rated current 2) | Max. 4.2 A |
| Power consumption | Typ. 3 W |
| Mechanical characteristics | 5DLDVI.1000-01 |
| Fastening screws | |
| Amount | 2 |
| Max. fastening torque | 0.5 Nm | | | | |
|
|