home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Industrial PCs > Panel PC 700 > System units
System units
Model Number Description
5PC720.1043-00 Panel PC 720 10.4" VGA, 0 PCI slots
10.4" VGA color TFT display with touch...
5PC720.1043-01 Panel PC 720 10.4" VGA, 2 PCI slots
10.4" VGA color TFT display with touch...
5PC720.1214-00 Panel PC 720 12,1" SVGA, 0 PCI Slots
12,1" SVGA color TFT display with touch...
5PC720.1214-01 Panel PC 720 12,1" SVGA, 2 PCI slots
12,1" SVGA color TFT display with touch...
5PC720.1505-00 Panel PC 720 15" XGA, 0 PCI slots
15" XGA color TFT display with touch...
5PC720.1505-01 Panel PC 720 15" XGA, 2 PCI slots
15" XGA color TFT display with touch...
5PC720.1505-02 Panel PC 720 15" XGA, 1 PCI slots
15" XGA color TFT display with touch...
5PC720.1706-00 Panel PC 720 17" SXGA, 0 PCI slots
17" SXGA color TFT display with touch...
5PC720.1906-00 Panel PC 720 19" SXGA, 0 PCI slots
19" SXGA color TFT display with touch...
5PC781.1043-00 Panel PC 781 10.4" VGA, 0 PCI slots
10.4" VGA color TFT display with touch...
5PC781.1505-00 Panel PC 781 15" XGA, 0 PCI slots
15" XGA color TFT display with touch...
5PC782.1043-00 Panel PC 781 10.4" VGA, 0 PCI slots
10.4" VGA color TFT display with touch...
Search