home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Industrial PCs > Panel PC 700 > CPU boards
CPU boards
Model Number Description
5PC600.E855-00 CPU Board Intel Pentium M, 1100 MHz
400 MHZ PSB, 1 MB L2 cache;...
5PC600.E855-01 CPU Board Intel Pentium M, 1600 MHz
400 MHZ PSB, 1 MB L2 cache;...
5PC600.E855-02 CPU Board Intel Pentium M, 1400 MHz
400 MHZ PSB, 2 MB L2 cache;...
5PC600.E855-03 CPU Board Intel Pentium M, 1800 MHz
400 MHZ PSB, 2 MB L2 cache;...
5PC600.E855-04 CPU Board Intel Celeron M, 600 MHz
400 MHZ PSB, 512 kB L2 cache;...
5PC600.E855-05 CPU Board Intel Celeron M, 1000 MHz
400 MHZ PSB, 512 kB L2 cache;...
5PC600.X855-00 CPU Board Intel Pentium M, 1100 MHz
400 MHZ PSB, 1 MB L2 cache;...
5PC600.X855-01 CPU Board Intel Pentium M, 1600 MHz
400 MHZ PSB, 1 MB L2 cache;...
5PC600.X855-02 CPU Board Intel Pentium M, 1400 MHz
400 MHZ PSB, 2 MB L2 cache;...
5PC600.X855-03 CPU Board Intel Pentium M, 1800 MHz
400 MHZ PSB, 2 MB L2 cache;...
5PC600.X855-04 CPU Board Intel Celeron M, 600 MHz
400 MHZ PSB, 512 kB L2 cache;...
5PC600.X855-05 CPU Board Intel Celeron M, 1000 MHz
400 MHZ PSB, 512 kB L2 cache;...
Search