home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Industrial PCs > Panel PC 700 > Accessories
Accessories
Model Number Description
0AC201.91 Lithium batteries
4 pieces, 3 V / 950 mAh...
0TB103.9 Connector, 24 VDC, 3-pin female,
screw clamps 3.31 mm²,...
0TB103.91 Connector, 24 VDC, 3-pin female,
cage clamps 3.31 mm², protected against...
4A0006.00-000 Lithium battery,
3 V / 950 mAh,...
5A5003.03 Front cover,
For Remote CD-ROM Drive 5A5003.02...
5AC600.ICOV-00 Interface Covers
For APC620 and PPC700; 5 pcs.
5AC600.SRAM-00 SRAM module for APC620 and PPC700;
512 KB
5AC700.FA00-00 Fan filter for PPC700
5 pcs. (spare part),...
5AC700.FA02-00 Fan filter for PPC700
5 pcs. (spare part),...
5AC900.1000-00 Adapter DVI (male) to CRT (female).
For connecting a standard monitor to a...
5AC900.104X-00 Legend Strips Template 10,4"
For Power Panel 4PP151.1043-31,...
5AC900.104X-01 Legend Strips Template 10,4"
For Power Panel 4PP152.1043-31,...
5AC900.1200-00 USB Cover
non-detachable; for Automation Panel...
5AC900.1200-01 USB Cover M20 IP65 flat
5AC900.1201-00 USB Cover M20 IP65 flat
5AC900.1201-01 USB Cover M20 IP65 raised
5AC900.150X-01 Legend Strips Template 15,0"
for Automation Panel 5AP951.1505-01,...
5AC900.BLOC-00 Mounting block with wings 10pcs
Spare part.
5AC900.BLOC-01 Mounting block without wings 10pcs
Spare part.
5ACPCI.ETH3-01 PCI Ethernet card 3x 10/100
5CFCRD.0064-03 CompactFlash 64 MB
Western Digital
5CFCRD.0128-03 CompactFlash 128 MB
Western Digital
5CFCRD.016G-06 CompactFlash 16 GByte B&R
5CFCRD.0256-03 CompactFlash 256 MB
Western Digital
5CFCRD.0512-03 CompactFlash 512 MB
Western Digital
5CFCRD.0512-06 CompactFlash 512 MByte B&R
5CFCRD.1024-03 CompactFlash 1 GB
Western Digital
5CFCRD.1024-06 CompactFlash 1 GByte B&R
5CFCRD.2048-03 CompactFlash 2 GB
Western Digital
5CFCRD.2048-06 CompactFlash 2 GByte B&R
5CFCRD.4096-03 CompactFlash 4 GB
Western Digital
5CFCRD.4096-06 CompactFlash 4 GByte B&R
5CFCRD.8192-03 CompactFlash 8 GB
Western Digital
5CFCRD.8192-06 CompactFlash 8 GByte B&R
5MMUSB.2048-01 USB 2.0 Memory Stick 2048 MB B&R
Search