Technical Data - X67CA0C02.0020
| General information | X67CA0C02.0020 |
| Durability | Good chemical and oil resistance Flame resistant according to IEC 332.1 |
| Short description | CAN Bus/DeviceNet connection cable, 2.0 m |
| Type | Connection cable |
| Cable cross section | |
| data cables | |
| AWG | 2x 24 AWG |
| mm² | 2x 0.25 mm² |
| Supply lines | |
| AWG | 2x 22 AWG |
| mm² | 2x 0.34 mm² |
| Cable structure | X67CA0C02.0020 |
| Signal lines | |
| Shield | Paired shield with aluminum foil |
| Stranding | Twisted pair wires |
| Cable stranding | With additional wire 22 AWG/19 |
| Cable shielding | Tinned Cu filaments |
| Outer sheathing | |
| Material | PUR mixture |
| Characteristics | Halogen-free |
| Color | Purple |
| Labeling | B&R X67CA0Xxx.xxxx |
| Lines | |
| Characteristics | Tinned Cu wire |
| Wire colors | |
| data cables | Light blue, white |
| Supply lines | Red, black |
| Wire insulation | |
| data cables | Cell PE |
| Supply lines | PU |
| Electrical properties | X67CA0C02.0020 |
| Rated current | Max. 4 A / contact |
| Connection voltage | max. 125 V AC / DC |
| Degree of insulation | Category II according to IEC 60664-1 |
| Conductor resistance | ≤180 Ω/km at 20°C |
| Operating conditions | X67CA0C02.0020 |
| EN 60529 protection | IP67, only when screwed in |
| Environmental conditions | X67CA0C02.0020 |
| Temperature | |
| Fixed installation | -25 to 80°C |
| Flexible installation | -20 to 80°C |
| Mechanical characteristics | X67CA0C02.0020 |
| Dimensions | |
| Length | 2 m |
| Diameter | 6.9 mm ± 0.2 mm |
| Flex radius | |
| Fixed installation | ≥ 7.5x outer diameter 7.0 mm |
| Flexible installation | ≥ 15x outer diameter 7.0 mm |
| Drag chain data 1) | |
| Acceleration | Max. 7 m/s² |
| Flex cycles | - |
| Speed | Max. 3 m/s | | | | |
|
|